FC-302N250T5E54H2BGR3XXSXXXXAXB4CXXXXDX

135U0316

Frequency converter
FC-302N250T5E54H2BGR3XXSXXXXAXB4CXXXXDX
VLT® AutomationDrive FC-302
(N250) 250 KW / 350 HP, Three phase
380 - 500 VAC, (E54) IP54 / Type 12
RFI Filter
Brake chopper
Graphical Loc. Cont. Panel
Coated PCB 3C3 + Ruggedised, Mains Disconnect + Fuse
Latest release std. SW.
Frame: D7H
No C1 option, No D option
No A Option, MCB-114 VLT Sensor Input

Other options according to Model code

Model code: FC-302N250T5E54H2BGR3XXSXXXXAXB4CXXXXDX

Product details

Gross weight 246 kg
Net weight 196 kg
Volume 828.124 l
EAN 5710108265519

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating N250 (N250) 250 KW / 350 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E54 (E54) IP54 / Type 12
RFI Filter H2 RFI Filter
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB R Coated PCB 3C3 + Ruggedised
Mains Option 3 Mains Disconnect + Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option B4 MCB-114 VLT Sensor Input
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D7H D7H
Typecode Part 1 FC-302N250T5E54H2BGR
Typecode Part 2 3XXSXXXXAXB4CXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 250
Power 110% (NO) [KW] 315
Height [mm] 1978,0
Width w/ no C options [mm] 420,0
Depth [mm] 386,0
Depth with Option A/B [mm] 386,0
kVA 333
Power Loss NO [W] 6674
Power Loss NO [W] 5714
Power Loss HO [W] 5004
Power Loss HO [W] 4458
Continuous Current (NO) [A] 588
Intermittent Current (NO) [A] 647
Continuous Current (NO) [A] 535
Intermittent Current (NO) [A] 588
Continuous Current (HO) [A] 480
Intermittent Current (HO) [A] 720
Continuous Current (HO) [A] 443
Intermittent Current (HO) [A] 664
Calculated Gross Weight [kg] 200.3
Calculated Net Weight [kg] 200
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Modelcode01 FC-302N250T5E54H2BGR
Modelcode02 3XXSXXXXAXB4CXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality