7DP-103050-000009001

136L2135

NXP10305-A0N0HSG-A1A2000000

NXP10305-A0N0HSG-A1A2000000
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 1030 Amp,IP00
Alpha-numeric display
no EMC protection
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
2xFrame 10

Other options according to Model code

Model code: NXP10305-A0N0HSG-A1A2000000

Product details

Gross weight 338.4 kg
Net weight 325.4 kg
Volume 1551.42 l
EAN 5710108787110

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 1030 1030 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels N no EMC protection
Brake Chopper 0 No Brake
Electrical Modification H 6-p No choke DC con Spare unit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSWP Wooden packaging
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR12 2xFrame 10
Power rating 560 560 kW/750 HP
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-103050
Typecode Part 2 -000009001
Salestext FR1210305-0N
Modelcode01 NXP10305-A0N0HSG-
Modelcode02 A1A2000000
Calculated Net Weight [kg] 246
Calculated Gross Weight [kg] 247
Motor Power Low Overload [kW] 560
Motor Power High Overload [kW] 500
Dimensions WxHxD [mm] 2X(500X1165X506)
Continuous Current (NO) [A] 1030
Continuous Current (HO) [A] 920
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stockcode part 1 7DP-103050-117B5E
Stock Code 7DP-103050
check if complete OK
Calculated Net Weight 476
#D/C
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU Y901
ECCN US 3A999.a
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality