7DP-041660-000027012

136L2131

NXP04166-A0N1HSG-A1A2000000
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 416 Amp,IP00
Alpha-numeric display
no EMC protection
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 10

Other options according to Model code

Model code: NXP04166-A0N1HSG-A1A2000000

Product details

Gross weight 208 kg
Net weight 207 kg
Volume 883.2 l
EAN 5710108787073

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0416 416 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels N no EMC protection
Brake Chopper 1 Integrated Brake chopper
Electrical Modification H 6-p No choke DC con Spare unit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR10 Frame 10
Power rating 400 400 kW/550 HP
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-041660
Typecode Part 2 -000027012
Salestext FR1004166-0N
Modelcode01 NXP04166-A0N1HSG-
Modelcode02 A1A2000000
Calculated Net Weight [kg] 123
Calculated Gross Weight [kg] 124
Motor Power Low Overload [kW] 400
Motor Power High Overload [kW] 315
Dimensions WxHxD [mm] 500X1165X506
Continuous Current (NO) [A] 416
Continuous Current (HO) [A] 325
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stockcode part 1 7DP-041660-116X5E
Stock Code 7DP-041660
check if complete OK
Calculated Net Weight 207
#D/C
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU Y901
ECCN US 3A999.a
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality