7DP-005265-000009108

136L2126

NXP00526-A5L1SSV-A1A2000000
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 52 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3, 2. enviroment
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 07

Other options according to Model code

Model code: NXP00526-A5L1SSV-A1A2000000

Product details

Gross weight 36 kg
Net weight 35 kg
Volume 114.534 l
EAN 5710108787028

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0052 52 Amp
Control Keypad A Alpha-numeric display
Enclosure 5 IP54/NEMA12
EMC emission levels L IEC61800-3, 2. enviroment
Brake Chopper 1 Integrated Brake chopper
Electrical Modification S 6-pulse with choke
Card Modifications V- DirectConn. w Varnished Boards
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLC Inch conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DQCK Quick guide user manual
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR07 Frame 07
Power rating 45K 45 kW/60 HP
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-005265
Typecode Part 2 -000009108
Salestext FR0700526-5L
Modelcode01 NXP00526-A5L1SSV-
Modelcode02 A1A2000000
Calculated Net Weight [kg] 35
Calculated Gross Weight [kg] 36
Motor Power Low Overload [kW] 45
Motor Power High Overload [kW] 37.5
Dimensions WxHxD [mm] 237X591X257
Continuous Current (NO) [A] 52
Continuous Current (HO) [A] 41
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stockcode part 1 7DP-005265-116RVJ
Stock Code 7DP-005265
check if complete OK
Calculated Net Weight 35
#D/C
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU Y901
ECCN US 3A999.a
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality