Safety Relief Valves

Shows 359 product(s)

148F3210

Safety relief valve, SFA 15, G, 1 bar

Pressure setting [bar]: 1, Connection type: G, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1, Pressure certificate: Danfoss certificate included

148F3211

Safety relief valve, SFA 15, G, 11 bar

Pressure setting [bar]: 11, Connection type: G, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1, Pressure certificate: Danfoss certificate included

148F3212

Safety relief valve, SFA 15, G, 12 bar

Pressure setting [bar]: 12, Connection type: G, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1, Pressure certificate: Danfoss certificate included

148F3213

Safety relief valve, SFA 15, G, 13 bar

Pressure setting [bar]: 13, Connection type: G, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1, Pressure certificate: Danfoss certificate included

148F3214

Safety relief valve, SFA 15, G, 14 bar

Pressure setting [bar]: 14, Connection type: G, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1, Pressure certificate: Danfoss certificate included

148F3215

Safety relief valve, SFA 15, G, 15 bar

Pressure setting [bar]: 15, Connection type: G, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1, Pressure certificate: Danfoss certificate included

148F3216

Safety relief valve, SFA 15, G, 16 bar

Pressure setting [bar]: 16, Connection type: G, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1, Pressure certificate: Danfoss certificate included

148F3217

Safety relief valve, SFA 15, G, 17 bar

Pressure setting [bar]: 17, Connection type: G, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1, Pressure certificate: Danfoss certificate included

148F3218

Safety relief valve, SFA 15, G, 18 bar

Pressure setting [bar]: 18, Connection type: G, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1, Pressure certificate: Danfoss certificate included

148F3219

Safety relief valve, SFA 15, G, 19 bar

Pressure setting [bar]: 19, Connection type: G, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1, Pressure certificate: Danfoss certificate included

View: