Liquid level regulating valve, PMFLE 80-7
027F4054
This product has been discontinued.
Inlet connection size [mm]: 25, Max. Working Pressure [bar]: 28, Temperature range [°C]: -60 - 120
Inlet connection size [mm]: 25, Max. Working Pressure [bar]: 28, Temperature range [°C]: -60 - 120
Gross weight | 6.877 Kilogram |
Net weight | 6.706 Kilogram |
Volume | 5.565 Liter |
EAN | 5702428168441 |
Gross weight | 6.877 Kilogram |
Net weight | 6.706 Kilogram |
Volume | 5.565 Liter |
EAN | 5702428168441 |
Approval |
EAC LLC CDC EURO-TYSK |
China RoHS compliance | Out of scope |
Colour Paint | Cr3 / TLP |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Fluid Group | 1 |
Inlet connection size [mm] | 25 mm |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 406 psig |
Packing format | Single pack |
Parts included |
Blanking plug Flange bolts Flange gaskets Pilot connector |
PED category | Art. 3, par. 3 |
Product group | Liquid level regulating valves |
Product Name Description | Liquid level regulating valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1270 R170 R290 R600 R600a RE170 |
SCIP dossier no. | b9a4d397-4040-40d8-bf76-2fbd22ec1ba4 |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -76 °F |
Type | PMFLE 80-7 |
Approval |
EAC LLC CDC EURO-TYSK |
China RoHS compliance | Out of scope |
Colour Paint | Cr3 / TLP |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Fluid Group | 1 |
Inlet connection size [mm] | 25 mm |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 406 psig |
Packing format | Single pack |
Parts included |
Blanking plug Flange bolts Flange gaskets Pilot connector |
PED category | Art. 3, par. 3 |
Product group | Liquid level regulating valves |
Product Name Description | Liquid level regulating valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1270 R170 R290 R600 R600a RE170 |
SCIP dossier no. | b9a4d397-4040-40d8-bf76-2fbd22ec1ba4 |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -76 °F |
Type | PMFLE 80-7 |