Strainers without filter

Shows 162 product(s)

148B4753

Strainers, FIA SS 20

Connection material: Stainless steel, Inlet connection type: Socket weld, Max. Working Pressure [bar]: 52

148B4754

Strainers, FIA SS 25

Connection material: Stainless steel, Inlet connection type: Socket weld, Max. Working Pressure [bar]: 52

148B5242

Strainers, FIA 15

Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52

148B5243

Strainers, FIA 15

Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52

148B5244

Strainers, FIA 15

Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52

148B5245

Strainers, FIA 15

Connection material: Steel, Inlet connection type: Socket weld, Max. Working Pressure [bar]: 52

148B5246

Strainers, FIA 15

Connection material: Steel, Inlet connection type: NPT, Max. Working Pressure [bar]: 52

148B5247

Strainers, FIA 15

Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52

148B5248

Strainers, FIA 15

Connection material: Steel, Inlet connection type: Socket weld, Max. Working Pressure [bar]: 52

View: