Electrical component, Relay
123B9134
This product is not available in this store. Please contact your local Customer Service Center.
Relay + Con. Board ECC2 1184-8
Relay + Con. Board ECC2 1184-8
Gross weight | 0.456 Kilogram |
Net weight | 0.456 Kilogram |
EAN | 5702428584067 |
Gross weight | 0.456 Kilogram |
Net weight | 0.456 Kilogram |
EAN | 5702428584067 |
Brand technique | Reciprocating accessories |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | Relay + Con. Board ECC2 1184-8 |
EU RoHS compliance | Out of scope |
Family | Electrical component |
In scope of WEEE | No |
Packing format | Single pack |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product Name Description | Electrical component |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Relay |
Brand technique | Reciprocating accessories |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | Relay + Con. Board ECC2 1184-8 |
EU RoHS compliance | Out of scope |
Family | Electrical component |
In scope of WEEE | No |
Packing format | Single pack |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product Name Description | Electrical component |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Relay |