Shows 1 product(s)

075G4166

Pressure transmitter, DST P146, 0 bar - 10 bar, 0 psi - 145 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4-A, Specification key: DST P146-2011-A5GB04-1