AKS 32 / AKS 33

Show more
AKS 32 / AKS 33

Shows 89 product(s)

060G1711

Pressure transmitter, AKS 33, 0 bar - 13.8 bar, 0 psi - 200 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-6221-A1EC04-0

060G1712

Pressure transmitter, AKS 33, 0 bar - 34.5 bar, 0 psi - 500 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-6631-A1EC04-0

060G1889

Pressure transmitter, AKS 32, 0 bar - 6.9 bar, 0 psi - 100 psi

Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Cable, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: AKS 32-5834-B1AC02-0

060G1890

Pressure transmitter, AKS 32, 0 bar - 34.5 bar, 0 psi - 500 psi

Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Cable, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: AKS 32-6634-B1AC02-0

060G1967

Pressure transmitter, AKS 33, -1 bar - 34 bar, -14.5 psi - 493 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Cable, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-DG31-B1EC04-0

060G2001

Pressure transmitter, AKS 32, -1 bar - 12 bar, -14.5 psi - 174 psi

Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 32-DH33-A1EC04-0

060G2002

Pressure transmitter, AKS 32, -1 bar - 20 bar, -14.5 psi - 290 psi

Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 32-9233-A1EC04-0

060G2003

Pressure transmitter, AKS 32, -1 bar - 34 bar, -14.5 psi - 493 psi

Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 32-DG33-A1EC04-0

060G2004

Pressure transmitter, AKS 32, -1 bar - 6 bar, -14.5 psi - 87 psi

Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 3/8, Specification key: AKS 32-D533-A1AB06-0

060G2005

Pressure transmitter, AKS 32, -1 bar - 12 bar, -14.5 psi - 174 psi

Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 3/8, Specification key: AKS 32-DH33-A1AB06-0

View: