Show more
MEP

Shows 45 product(s)

063G1825

Pressure transmitter, MEP 2650, 0 bar - 250 bar, 0 psi - 3625 psi

Pressure reference: Gauge (relative), Output signal: Switch, Electrical connection: Deutsch, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MEP 2650-34-8-113-0-4-1-C7GB04

063G1826

Pressure transmitter, MEP 2650, 0 bar - 250 bar, 0 psi - 3625 psi

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Deutsch, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MEP 2650-348125041-C7GB04

063G1827

Pressure transmitter, MEP 2650, 0 bar - 250 bar, 0 psi - 3625 psi

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Deutsch, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MEP 2650-348130041-C7GB04

063G1828

Pressure transmitter, MEP 2650, 0 bar - 250 bar, 0 psi - 3625 psi

Pressure reference: Gauge (relative), Output signal: Switch, Electrical connection: Deutsch, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MEP 2650-34-8-148-0-4-1-C7GB04

063G1841

Pressure transmitter, MEP 2250, 0 bar - 270 bar, 0 psi - 3915 psi

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Deutsch, Pressure connection type: UNF, Pressure connection size: 9/16-18, Specification key: MEP 2250-53-4-004-C-1-0-C3BD11

063G1870

Pressure transmitter, MEP 2250, 0 bar - 400 bar, 0 psi - 5800 psi

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Deutsch, Pressure connection type: UNF, Pressure connection size: 9/16-18, Specification key: MEP 2250-36-2-050-C-1-0-C3BD11

063G1872

Pressure transmitter, MEP 2250, 0 bar - 500 bar, 0 psi - 7250 psi

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Deutsch, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MEP 2250-37-3-370-C-1-0-C3GC04

063G1933

Pressure transmitter, MEP 2650, 0 bar - 60 bar, 0 psi - 870 psi

Pressure reference: Gauge (relative), Output signal: Switch, Electrical connection: Deutsch, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MEP 2650-28-6-040-0-8-5-C7GB04

063G2030

Pressure transmitter, MEP 2250, 0 bar - 20 bar, 0 psi - 290 psi

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Deutsch, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: MEP 2250-23-3-010-C10-C3BD08-3

063G2042

Pressure transmitter, MEP 2250, 0 bar - 100 bar, 0 psi - 1450 psi

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Deutsch, Pressure connection type: M, Pressure connection size: 10 x 1, Specification key: MEP 2250-30-2-012-C-1-0-C3FA04

View: