The Danfoss range of PAH high-pressure pumps is designed to supply water flow under high- pressure for a varity of tap water applications. Danfoss PAH pumps are positive displacement pumps, with axial pistons that move a fixed amount of water in each cycle. Flow is proportional to the number of input shaft revolutions (rpm). Unlike centrifugal pumps, they produce the same flow at a given speed no matter what the discharge pressure.All components are designed to provide longservice life with a constantly high efficiency andminimum service required.
Shows 25 product(s)
PAH pumps, PAH 12.5
Flow [gpm] [Max]: 5.4, Flow [l/min] [Max]: 20.9, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 10
Flow [gpm] [Max]: 4.2, Flow [l/min] [Max]: 16.4, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 4
Flow [gpm] [Max]: 1.6, Flow [l/min] [Max]: 6.4, Outlet pressure [barg] [Max]: 140, Outlet pressure [psig] [Max]: 2030, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 6.3
Flow [gpm] [Max]: 2.7, Flow [l/min] [Max]: 10.6, Outlet pressure [barg] [Max]: 140, Outlet pressure [psig] [Max]: 2030, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 2
Flow [gpm] [Max]: 0.6, Flow [l/min] [Max]: 2.5, Outlet pressure [barg] [Max]: 140, Outlet pressure [psig] [Max]: 2030, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 25
Flow [gpm] [Max]: 11.1, Flow [l/min] [Max]: 42.7, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 32
Flow [gpm] [Max]: 14.4, Flow [l/min] [Max]: 55.6, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 63
Flow [gpm] [Max]: 27.7, Flow [l/min] [Max]: 106.8, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 80
Flow [gpm] [Max]: 35.9, Flow [l/min] [Max]: 138.1, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 70
Flow [gpm] [Max]: 31.1, Flow [l/min] [Max]: 119.6, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No