The Danfoss range of PAHT C is specificallydesigned for use with technical water mixed with chemicals or media other than water with low viscosity.Danfoss PAHT pumps are positive displacementpumps, with axial pistons that move a fixedamount of water in each cycle. Flow is propor-tional to the number of input shaft revolutions(rpm). Unlike centrifugal pumps, they producethe same flow at a given speed independentlyof the discharge pressure.The range of PAHT C pumps is based on thestandard PAHT pump series. The PAHT C pumps are made with more resistant sealing. These pumps are primarily used in gas turbine water wash applications or other cleaning applications.
Shows 5 product(s)
PAHT C pumps, PAHT C 2
Flow [gpm] [Max]: 1, Flow [l/min] [Max]: 4.1, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 3000, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No
PAHT C pumps, PAHT C 3.2
Flow [gpm] [Max]: 1.9, Flow [l/min] [Max]: 7.6, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 3000, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No
PAHT C pumps, PAHT C 4
Flow [gpm] [Max]: 2.6, Flow [l/min] [Max]: 10.1, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 3000, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No
PAHT C pumps, PAHT C 6.3
Flow [gpm] [Max]: 4.7, Flow [l/min] [Max]: 18.1, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 3000, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No
PAHT C pumps, PAHT C 4 Ex
Flow [gpm] [Max]: 2.6, Flow [l/min] [Max]: 10.1, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 3000, Speed continuous [rpm] [Min]: 1000, ATEX compliance: Ex II 2G cb T6 / Ex II 3G c T6