To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
You have arrived at the Danfoss Global Product Catalog.
If you are looking for Danfoss USA Product Store and catalog - which enables you to purchase our products - then please select the USA Product Store button.
USA Product Store Continue to Global Catalog
Do not show this message again
Shows 63 product(s)
Electrical Motor
EL-Motor 4kW IEC112M 4p B35 50Hz IE3
Electrical motor. 0,55 KW IEC 801, 4p, 50Hz, B35, IE2
El Motor 1,5kW IEC90S 2p 50Hz B35 IE3
El-Motor 2,2kW IEC90L 2p 50Hz B35 IE3
El-Motor 3kW IEC100L 2p 50Hz B35 IE3
EL-Motor 4kW IEC112M 2p 50Hz B35 IE3
EL-Motor 5,5kW IEC132S1 2p 50Hz B35 IE3
EL-Motor 7,5kW IEC132S2 2p 50Hz B35 IE3
EL-Motor 1,1kW IEC90S 4p 50Hz B35 IE3
EL-Motor 1,5kW IEC90L 4p 50Hz B35 IE3
View: