Shows 25 product(s)
Termix VVX-B, Type 1-1, Heating controller name: RAVK, DHW controller name: AVTB
Product Type: Termix VVX-B, Type 1-1, 16 bar, 120 °C, Thermostatic valve, AVTB
Termix VVX-B, Type 1-2, Heating controller name: RAVK, DHW controller name: AVTB
Product Type: Termix VVX-B, Type 1-2, 16 bar, 120 °C, Thermostatic valve, AVTB
Termix VVX-B, Type 1-3, Heating controller name: RAVK, DHW controller name: AVTB
Product Type: Termix VVX-B, Type 1-3, 16 bar, 120 °C, Thermostatic valve, AVTB
Termix VVX-B, Type 2-1, Heating controller name: RAVK, DHW controller name: AVTB
Product Type: Termix VVX-B, Type 2-1, 16 bar, 120 °C, Thermostatic valve, AVTB
Termix VVX-B, Type 2-2, Heating controller name: RAVK, DHW controller name: AVTB
Product Type: Termix VVX-B, Type 2-2, 16 bar, 120 °C, Thermostatic valve, AVTB
Termix VVX-B, Type 2-3, Heating controller name: RAVK, DHW controller name: AVTB
Product Type: Termix VVX-B, Type 2-3, 16 bar, 120 °C, Thermostatic valve, AVTB
Termix VVX-B, Type 3-1, Heating controller name: RAVK, DHW controller name: AVTB
Product Type: Termix VVX-B, Type 3-1, 16 bar, 120 °C, Thermostatic valve, AVTB
Termix VVX-B, Type 3-2, Heating controller name: RAVK, DHW controller name: AVTB
Product Type: Termix VVX-B, Type 3-2, 16 bar, 120 °C, Thermostatic valve, AVTB
Termix VVX-B, Type 3-3, Heating controller name: RAVK, DHW controller name: AVTB
Product Type: Termix VVX-B, Type 3-3, 16 bar, 120 °C, Thermostatic valve, AVTB
Termix VVX-B, Type 1-1, Heating controller name: RAVK, DHW controller name: AVTB
Product Type: Termix VVX-B, Type 1-1, 16 bar, 120 °C, Thermostatic valve, AVTB