AVP(-F) is a self-acting differential pressure controller primarily for use in district heating systems. The controller closes on rising differential pressure. The controller has a control valve, an actuator with one control diaphragm and handle for differential pressure setting (fixed setting version (available on special request) is without handle).
Shows 55 product(s)
AVP, PN 25, DN 15, 0.4 m³/h, 0.2 bar - 1 bar, External Thread, G 3/4 A
AVP PN25 15/0,4 0,2-1,0 thread return
AVP, PN 25, DN 15, 1 m³/h, 0.2 bar - 1 bar, External Thread, G 3/4 A
AVP PN25 15/1 0,2-1,0 thread return
AVP, PN 25, DN 15, 1.6 m³/h, 0.2 bar - 1 bar, External Thread, G 3/4 A
AVP PN25 15/1,6 0,2-1,0 thread return
AVP, PN 25, DN 15, 2.5 m³/h, 0.2 bar - 1 bar, External Thread, G 3/4 A
AVP PN25 15/2,5 0,2-1,0 thread return
AVP, PN 25, DN 15, 4 m³/h, 0.2 bar - 1 bar, External Thread, G 3/4 A
AVP PN25 15/4 0,2-1,0 thread return
AVP, PN 25, DN 20, 6.3 m³/h, 0.2 bar - 1 bar, External Thread, G 1 A
AVP PN25 20/6,3 0,2-1,0 thread return
AVP, PN 25, DN 25, 8 m³/h, 0.2 bar - 1 bar, External Thread, G 1 1/4 A
AVP PN25 25/8 0,2-1,0 thread return
AVP, PN 25, DN 32, 12.5 m³/h, 0.2 bar - 1 bar, External Thread, G 1 3/4 A
AVP PN25 32/12,5 0,2-1,0 thread return
AVP, PN 25, DN 40, 16 m³/h, 0.2 bar - 1 bar, External Thread, G 2 A
AVP PN25 40/16 0,2-1,0 thread return
AVP, PN 25, DN 50, 20 m³/h, 0.2 bar - 1 bar, External Thread, G 2 1/2 A
AVP PN25 50/20 0,2-1,0 thread return