Show more
MBS 4000

Shows 18 product(s)

060G2401

Pressure transmitter, MBS 4000, 0 bar - 1 bar, 0 psi - 14.5 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4000-1011-A1AB08-0

060G2402

Pressure transmitter, MBS 4000, 0 bar - 1.6 bar, 0 psi - 23.2 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4000-1211-A1AB08-0

060G2403

Pressure transmitter, MBS 4000, 0 bar - 2.5 bar, 0 psi - 36.25 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4000-1411-A1AB08-0

060G2404

Pressure transmitter, MBS 4000, 0 bar - 4 bar, 0 psi - 58 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4000-1611-A1AB08-0

060G2405

Pressure transmitter, MBS 4000, 0 bar - 6 bar, 0 psi - 87 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4000-1811-A1AB08-0

060G2406

Pressure transmitter, MBS 4000, 0 bar - 10 bar, 0 psi - 145 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4000-2011-A1AB08-0

060G2407

Pressure transmitter, MBS 4000, 0 bar - 16 bar, 0 psi - 232 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4000-2211-A1AB08-0

060G2408

Pressure transmitter, MBS 4000, 0 bar - 25 bar, 0 psi - 362.5 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4000-2411-A1AB08-0

060G2448

Pressure transmitter, MBS 4000, 0 bar - 6 bar, 0 psi - 87 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 4000-1821-A1FB04-4

060G2452

Pressure transmitter, MBS 4000, 0 bar - 1 bar, 0 psi - 14.5 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4000-1021-A1AB08-0

View: