Room Thermostats, BasicPlus / BasicPlus2, Room Thermostat, 230 V, In-wall
088U0607
This product has been discontinued.
BasicPlus FH-CWT Dial I-Pack, Wired 230V
BasicPlus FH-CWT Dial I-Pack, Wired 230V
Gross weight | 0.165 Kilogram |
Net weight | 0.165 Kilogram |
Volume | 0.575 Liter |
EAN | 5702425110047 |
Gross weight | 0.165 Kilogram |
Net weight | 0.165 Kilogram |
Volume | 0.575 Liter |
EAN | 5702425110047 |
Description | BasicPlus FH-CWT Dial I-Pack |
Display (Yes/No) | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Floor sensor option | No |
Heating control type | Room Thermostat |
Humidity sensor | No |
In scope of WEEE | Yes |
Installation | In-wall |
Interfaces | Wired 230V |
IP protection class | IP30 |
Output voltage [V] AC | 230 V |
Product description | BasicPlus |
Product group | Room Thermostats |
REACH Candidate List substances | No |
Suitable for | 230V actuators |
Supply voltage [V] | 230 V |
Type | BasicPlus / BasicPlus2 |
Usage | Dial |
Week scheduling | No |
Description | BasicPlus FH-CWT Dial I-Pack |
Display (Yes/No) | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Floor sensor option | No |
Heating control type | Room Thermostat |
Humidity sensor | No |
In scope of WEEE | Yes |
Installation | In-wall |
Interfaces | Wired 230V |
IP protection class | IP30 |
Output voltage [V] AC | 230 V |
Product description | BasicPlus |
Product group | Room Thermostats |
REACH Candidate List substances | No |
Suitable for | 230V actuators |
Supply voltage [V] | 230 V |
Type | BasicPlus / BasicPlus2 |
Usage | Dial |
Week scheduling | No |