The Danfoss KnobPanel is a range of floor heatinginstallation panels for 16 mm pipes.The panel features a foil covering which ensurestrength to the panel as well as prevent moisturefrom penetrating through the panel.Pipes can be installed with a 50 mm interval andhas an insulation thickness from 10 mm up to38 mm which makes the panels suited for usagein both new built houses as well as renovationprojects.
Shows 4 product(s)
Wet System BasicGrip, 1.12 m², Thermal conductivity [W/mK]: 0.034
BasicGrip Panels - 38mm insulation