The thermal actuator is a small actuator for electrical on/off controls and PWM to activate several types of valves and floor heating manifolds. The actuator is equipped with a visual position indicator to show the open or closed position of the valve. The product range covers actuators for 24 V (SELV) or 230 V supply in both normally closed (NC) or normally open (NO) versions (valve positions with no supply voltage to the actuator). The actuator can be connected to valves with Heimeier/MNG/Oventrop M30×1,5 connection. Other valves must be verified individually to ensure correct valve closing measurement and valve top geometry
Shows 6 product(s)
Thermal actuators, Thermot, M 30 x 1.5, Supply voltage [V] AC: 24, NC, 0.95 m
Thermot M30x1.5 NC 24V
Thermal actuators, Thermot, M 30 x 1.5, Supply voltage [V] AC: 24, NO, 0.95 m
Thermot M30x1.5 NO 24V
Thermal actuators, Thermot, M 30 x 1.5, Supply voltage [V] AC: 230, NC, 0.95 m
Thermot M30x1.5 NC 230V
Thermal actuators, Thermot, M 30 x 1.5, Supply voltage [V] AC: 230, NO, 0.95 m
Thermot M30x1.5 NO 230V
Thermal actuators, Thermot, M 30 x 1.5, Supply voltage [V] AC: 230, NC, 0.6 m
Thermot M30x1.5 NC 230V