The AME 13 SU/SD-1 is a compact gear motor actuator that is assembled to ½” to 1-¼” AB-QM valves sizes. Safety version is activated automatically in case of power failure or if the power supply is switched off by the safety thermostat.
Shows 2 product(s)
AME 13 SU-1, Supply voltage [V] AC: 24, 12 s/mm, 5.5 mm
AME 13 SU-1, 24 V, 5 mm, UL certified actuator with Spring Up Safety function for modulating control for AB-QM DN 10-32
AME 13 SD-1, Supply voltage [V] AC: 24, 12 s/mm, 5.5 mm
AME 13 SD-1, 24 V, 5 mm, UL certified actuator with Spring Down Safety function for modulating control for AB-QM DN 10-32