AME 13 SD-1, Supply voltage [V] AC: 24, 12 s/mm, 5.50 mm
082H5007
AME 13 SD-1, 24 V, 5 mm, UL certified actuator with Spring Down Safety function for modulating control for AB-QM DN 10-32
AME 13 SD-1, 24 V, 5 mm, UL certified actuator with Spring Down Safety function for modulating control for AB-QM DN 10-32
Gross weight | 0.87 Kilogram |
Net weight | 0.86 Kilogram |
Volume | 1.606 Liter |
EAN | 5710104094304 |
Gross weight | 0.87 Kilogram |
Net weight | 0.86 Kilogram |
Volume | 1.606 Liter |
EAN | 5710104094304 |
Actuator speed [s/mm] | 12 s/mm |
Actuator type | Electrical |
Ambient temperature [°C] [max] | 55 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | Heating and cooling |
Approval standard | UL 60730 |
Cable included | No |
China RoHS compliance | Out of scope |
Closing force [N] | 300 N |
Compatibility with AB-QM size | ½-1¼” |
Contain batteries | No |
Control characteristic |
LIN LOG |
Control input signal Y [mA] | 0(4) - 20 mA |
Control input signal Y [V] | 0(2) - 10 V |
Control signal type | Modulating/3-point |
Description | AME 13 SD-1, 24 V, 5 mm, UL certified actuator with Spring Down Safety function for modulating control for AB-QM DN 10-32 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Frequency [Hz] | 50/60 Hz |
Grade of enclosure | IP54 |
IP protection class | IP54 |
Operating torque [Nm] | 300 N-m |
Power consumption [W] | 9 W |
Product group | Gear actuators |
Protection Class of the Coating | II |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Safety function | Spring down |
SCIP dossier no. | c590a8c0-b0bc-411b-b1a0-d05b04efee26 |
SCIP dossier product name | AME 13 |
Spindle speed [s/mm] | 12 s/mm |
Spring down (return) | Yes |
Spring up | No |
Stroke [mm] | 5.5 mm |
Supply voltage [V] AC | 24 V |
Type | AME 13 SD-1 |
UK RoHS compliance | Out of scope |
Actuator speed [s/mm] | 12 s/mm |
Actuator type | Electrical |
Ambient temperature [°C] [max] | 55 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | Heating and cooling |
Approval standard | UL 60730 |
Cable included | No |
China RoHS compliance | Out of scope |
Closing force [N] | 300 N |
Compatibility with AB-QM size | ½-1¼” |
Contain batteries | No |
Control characteristic |
LIN LOG |
Control input signal Y [mA] | 0(4) - 20 mA |
Control input signal Y [V] | 0(2) - 10 V |
Control signal type | Modulating/3-point |
Description | AME 13 SD-1, 24 V, 5 mm, UL certified actuator with Spring Down Safety function for modulating control for AB-QM DN 10-32 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Frequency [Hz] | 50/60 Hz |
Grade of enclosure | IP54 |
IP protection class | IP54 |
Operating torque [Nm] | 300 N-m |
Power consumption [W] | 9 W |
Product group | Gear actuators |
Protection Class of the Coating | II |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Safety function | Spring down |
SCIP dossier no. | c590a8c0-b0bc-411b-b1a0-d05b04efee26 |
SCIP dossier product name | AME 13 |
Spindle speed [s/mm] | 12 s/mm |
Spring down (return) | Yes |
Spring up | No |
Stroke [mm] | 5.5 mm |
Supply voltage [V] AC | 24 V |
Type | AME 13 SD-1 |
UK RoHS compliance | Out of scope |