The actuators are used together with automatically balanced combination valve type AB-QM for DN 10 to DN 32. The actuator can be used with fan coil units, induction units, small reheaters, recoolers and zone applications in which hot/cold water is the controlled medium.
Shows 5 product(s)
AME 110 NLX 0-10V, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24, 24 s/mm, 5 mm, 1.5 m
AME 110 NLX, 24 V, 5 mm, actuator with feedback signal for modulating control for AB-QM DN 10-32
AME 110 NLX 0-10V, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24, 12 s/mm; 3 s/mm, 7.5 mm, 1.5 m
AME 110 NLX, 2nd Gen., 24V AC/DC, 1.5m Cable, Actuator with Feedback Signal for Modulating Control of AB-QM 4.0 DN 15-32 Valves.
AME 110 NLX 0-10V, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24, 12 s/mm; 3 s/mm, 7.5 mm, 1.5 m
AME 110 NLX, 2nd Gen., 24V AC/DC, 1.5m Cable, Actuator with Feedback Signal for Modulating Control of AB-QM 4.0 DN 15-32 valves. Industrial packaging.
AME 110 NLX 0-10V, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24, 12 s/mm; 3 s/mm, 7.5 mm, 2.5 m
AME 110 NLX, 2nd Gen., 24V AC/DC, 2.5m Cable, Actuator with Feedback Signal for Modulating Control of AB-QM 4.0 DN 15-32 Valves. Industrial packaging.
AME 110 NLX 0-10V, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24, 12 s/mm; 3 s/mm, 7.5 mm, 5 m
AME 110 NLX, 2nd Gen., 24V AC/DC, 5m Cable, Actuator with Feedback Signal for Modulating Control of AB-QM 4.0 DN 15-32 Valves. Industrial packaging.