The ECtemp 610 is an electronic IP 44, 10 Amps thermostat, suitable for many different purposes both indoor and outdoor applications. It is provided with a 2-pole switch and a wire sensor to control the desired temperature. The thermostat has a button for adjusting the temperature setting with a scale from -10° to +50°C, and a LED indicating the current mode (heating, standby or fault). It is water resistant and can be mounted on any plain surface indoor or outdoor
Shows 1 product(s)
Thermostats, ECtemp 610, Sensor type: Wire, 10 A
Application: Roof frost protection; Cold store; Ground ice and snow melting; Pipe / tank frost protection, Display type: No display