Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
You have arrived at the Danfoss Global Product Catalog.
If you are looking for Danfoss USA Product Store and catalog - which enables you to purchase our products - then please select the USA Product Store button.
USA Product Store Continue to Global Catalog
Do not show this message again
BFP 52E fuel pumps - size 3 and 5 are designedfor small/medium-sized 2-stage domestic fuelburners up to 42 l/h.
Shows 15 product(s)
Pumps, BFP 52, 42 L/h, Rotation: R, Nozzle/pressure outlet: L
BFP 52K R5L
Pumps, BFP 52, 42 L/h, Rotation: L, Nozzle/pressure outlet: L
BFP 52E L5L
Pumps, BFP 52, 24 L/h, Rotation: L, Nozzle/pressure outlet: L
BFP 52E L3L
Pumps, BFP 52, 24 L/h, Rotation: R, Nozzle/pressure outlet: L
BFP 52E R3L
BFP 52E R5L
Oil pump BFP 52E R3, 2 pipes, 12V DC
Pumps, BFP 52, 16 L/h, Rotation: L, Nozzle/pressure outlet: R
BFP 52E L3R
View: