ICAD actuators for direct control of ICM/ICMTSmotorized valves and CVE pilot valve.ICAD actuator can be controlled in multipleways:• Using the following signals:◦ 0 – 20 mA◦ 4 – 20 mA◦ 0 – 10 V◦ 2 – 10 V• By a digital input (on-off)• Via data communication:◦ Modbus RTU (RS485)◦ Modbus TCP/IP (Ethernet)Valve opening can be manually controlled withICAD actuator.The actuators ICAD 600B and 1200B aredesigned for ICM valves and CVE pilot. Theactuator type 600B-TS is dedicated specificallyfor ICMTS valves.New design of flange connection for magnetcoupling with ICM and ICMTS valves. ICAD Bseries and the new mounting design formagnet coupling is 100% backwardscompatible with previous ICAD generation.ICAD B incorporates an advanced MMI (ManMachine Interface) display with descriptive textand Icons, which gives the user a very intuitive,advanced and flexible set up procedure thatcan meet different applications.
Shows 24 product(s)
Actuator, ICAD 600B
Product Type: ICAD 600B, Used for product: ICM 32; ICM 25; ICM 20, Communication type: Bluetooth; Display; RS485
Actuator, ICAD 600B
Product Type: ICAD 600B, Used for product: ICM 32; ICM 25; ICM 20, Communication type: Bluetooth; Display; Ethernet
Actuator, ICAD 600B
Product Type: ICAD 600B, Used for product: ICM 32; ICM 25; ICM 20, Communication type: Display; RS485
Actuator, ICAD 600B
Product Type: ICAD 600B, Used for product: ICM 32; ICM 25; ICM 20, Communication type: Bluetooth; RS485
Actuator, ICAD 600B
Product Type: ICAD 600B, Used for product: ICM 32; ICM 25; ICM 20, Communication type: Bluetooth; Ethernet
Actuator, ICAD 1200B
Product Type: ICAD 1200B, Used for product: CVE; ICM 40; ICM 50; ICM 100; ICM 65; ICM 150; ICM 125, Communication type: Bluetooth; Display; RS485
Actuator, ICAD 1200B
Product Type: ICAD 1200B, Used for product: CVE; ICM 40; ICM 50; ICM 100; ICM 65; ICM 150; ICM 125, Communication type: Bluetooth; Display; Ethernet
Actuator, ICAD 1200B
Product Type: ICAD 1200B, Used for product: CVE; ICM 40; ICM 50; ICM 100; ICM 65; ICM 150; ICM 125, Communication type: Display; RS485
Actuator, ICAD 1200B
Product Type: ICAD 1200B, Used for product: CVE; ICM 40; ICM 50; ICM 100; ICM 65; ICM 150; ICM 125, Communication type: Bluetooth; RS485
Actuator, ICAD 1200B
Product Type: ICAD 1200B, Used for product: CVE; ICM 40; ICM 50; ICM 100; ICM 65; ICM 150; ICM 125, Communication type: Bluetooth; Ethernet