Show more
NRV / NRVH

Shows 122 product(s)

020-0126

Check valve, NRV 28s, Max. Working Pressure [bar]: 46

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Direction: Angleway, Packing format: Industrial pack

020-0127

Check valve, NRVH 35s, Max. Working Pressure [bar]: 46

Inlet connection type: Solder, ODF, Inlet size [mm]: 35, Outlet connection type: Solder, ODF, Outlet size [mm]: 35.00, Direction: Angleway, Packing format: Industrial pack

020-0129

Check valve, NRVH 22s, Max. Working Pressure [bar]: 46

Inlet connection type: Solder, ODF, Inlet size [mm]: 22, Outlet connection type: Solder, ODF, Outlet size [mm]: 22.00, Direction: Angleway, Packing format: Industrial pack

020-0131

Check valve, NRVH 28s, Max. Working Pressure [bar]: 46

Inlet connection type: Solder, ODF, Inlet size [mm]: 28, Outlet connection type: Solder, ODF, Outlet size [mm]: 28.00, Direction: Angleway, Packing format: Industrial pack

020-0138

Check valve, NRV 6, Max. Working Pressure [bar]: 46

Inlet connection type: Flare, Inlet size [mm]: 6, Outlet connection type: Flare, Outlet size [mm]: 6.00, Direction: Straightway, Packing format: Industrial pack

020-0466

Check valve, NRV 6s, Max. Working Pressure [bar]: 46

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODM, Direction: Straightway, Packing format: Multi pack

020-1010

Check valve, NRV 6s, Max. Working Pressure [bar]: 46

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Direction: Straightway, Packing format: Multi pack

020-1020

Check valve, NRV 22s, Max. Working Pressure [bar]: 46

Inlet connection type: Solder, ODF, Inlet size [mm]: 22, Outlet connection type: Solder, ODF, Outlet size [mm]: 22.00, Direction: Angleway, Packing format: Multi pack

020-1021

Check valve, NRV 28s, Max. Working Pressure [bar]: 46

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Direction: Angleway, Packing format: Multi pack

020-1025

Check valve, NRV 28s, Max. Working Pressure [bar]: 46

Inlet connection type: Solder, ODF, Inlet size [mm]: 28, Outlet connection type: Solder, ODF, Outlet size [mm]: 28.00, Direction: Angleway, Packing format: Multi pack

View: