Check valve, NRV 16s, Max. Working Pressure [bar]: 49

020B1591

This product has been discontinued.

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Direction: Straightway, Packing format: Industrial pack

Product details

Gross weight 0.171 Kilogram
Net weight 0.166 Kilogram
Volume 0.167 Liter
EAN 5702428572132

 

Body material Brass
China RoHS compliance Yes exceed limitations
Connection material Copper
Contain batteries No
Cv value [gal/min] 4.67 gal/min
Design Piston
Direction Straightway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator On product label
Ignition source assessment Yes
Inlet connection type Solder, ODF
Inlet size [in] 1/2 in
Kv value [m³/h] 4.04 m³/h
Lubricants compatibility Oilfree applications
Max. Working Pressure [bar] 49 bar
Max. Working Pressure [psig] 710 psig
Min. Pressure drop [bar] 0.05 bar
Min. Pressure drop [psi] 0.7 psi
MinODP [bar] 0.02 bar
MinODP [psi] 0.29 psi
Oil free refrigerants R1234ze(E)
R134a
R513A
R515B
R516A
Outlet connection type Solder, ODF
Outlet size [in] 1/2 in
Packing format Industrial pack
Product group Check valves
Product Name Description Check valve
Quantity per packing format 54 pc
Rated cap cond, Hot gas [IMP] tcond=86 °F
tdisc=176 °F
tevap=14 °F
thotgas=140 °F
tsub=9 °F
Rated cap cond, Hot gas [SI] tcond=30 °C
tdisc=80 °C
tevap=-10 °C
thotgas=60 °C
tsub=5K
Rated cap cond, Liq. cap [IMP] tcond=86 °F
tevap=14 °F
tsub=9 °F
Rated cap cond, Liq. cap [SI] tcond=30 °C
tevap=-10 °C
tsub=5K
Refrigerants R1233zd(E)
R1234yf
R1234ze(E)
R1270
R134a
R22/R407C
R290
R32
R404A/R507A
R407A
R407F
R407H
R410A
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R513A
R515B
R516A
R600
R600a
Temperature range [°C] [max] 155 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 311 °F
Temperature range [°F] [min] -58 °F
Type NRV 16s
UL approval file name REFRIGERANT VALVE 53R0

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality