Show more
NRD

Shows 3 product(s)

020B1132

Differential pressure valve, NRD 12s, Max. Working Pressure [bar]: 49

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Direction: Straightway, Packing format: Multi pack

020B1136

Differential pressure valve, NRD 12s, Max. Working Pressure [bar]: 49

Inlet connection type: Solder, ODF, Inlet size [mm]: 12, Outlet connection type: Solder, ODF, Outlet size [mm]: 12.00, Direction: Straightway, Packing format: Multi pack

020B1200

Differential pressure valve, NRD 6s, Max. Working Pressure [bar]: 49

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Direction: Straightway, Packing format: Multi pack