Show more
EKS 221

Shows 7 product(s)

084N3200

Temperature sensor, EKS 221, 1.5 m, NTC, 10000 Ohm

Measuring range [°C]: -50 - 110, Electrical connection: Cable, Cable type: Thermoplastic rubber

084N3205

Temperature sensor, EKS 221, 1.5 m, NTC, 10000 Ohm

Measuring range [°C]: -50 - 120, Electrical connection: Cable, Cable type: Thermoplastic rubber

084N3206

Temperature sensor, EKS 221, 3.5 m, NTC, 10000 Ohm

Measuring range [°C]: -50 - 120, Electrical connection: Cable, Cable type: Thermoplastic rubber

084N3207

Temperature sensor, EKS 221, 5.5 m, NTC, 10000 Ohm

Measuring range [°C]: -50 - 120, Electrical connection: Cable, Cable type: Thermoplastic rubber

084N3208

Temperature sensor, EKS 221, 8.5 m, NTC, 10000 Ohm

Measuring range [°C]: -50 - 120, Electrical connection: Cable, Cable type: Thermoplastic rubber

084N3209

Temperature sensor, EKS 221, 8.5 m, NTC, 10000 Ohm

Measuring range [°C]: -50 - 120, Electrical connection: Cable, Cable type: Thermoplastic rubber

084N3210

Temperature sensor, EKS 221, 3.5 m, NTC, 10000 Ohm

Measuring range [°C]: -50 - 120, Electrical connection: Cable, Cable type: Thermoplastic rubber

View: