Micro Channel heat exchanger, MCHE D1500-C, Industrial pack

021U1528

Rated capacity R410A [kW]: 15.4, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121

Product details

Gross weight 9.484 Kilogram
Net weight 7.8 Kilogram
Volume 0.043 Cubic meter
EAN 5715162525746

 

Application area Air Conditioning
Approval EAC
PED
UL
Approval file name CE-0062-PED-H-DMC 001-20-CHN-A
SA33862
ЕАЭС KZ 7100841.13.12.01130
Body material Aluminium
Category II
China RoHS compliance Yes
Coil depth [in] 1 in
Coil depth [mm] 25.4 mm
Coil height [in] 20.35 in
Coil height [mm] 516.9 mm
Coil Length [in] 42.28 in
Coil Length [mm] 1074 mm
Connection material Copper
Contain batteries No
Design pressure [MPa] 4.5 MPa
Design pressure [psig] 653 psig
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Fin pitch [mm] 1.1 mm
Flow direction Single-flow
Fluid Group 1
2
Identical product 021U1296
Inlet connection type Solder, ODF
Inlet size [in] 1/2 in
Inlet size [mm] 12.7 mm
Internal volume [cm3] 1150 cm³
Internal volume [in3] 70.2 in³
Max. Working Pressure [bar] 45 bar
Max. Working Pressure [psig] 653 psig
Mounting bar material ALUMINIUM
Number of tubes [pcs] 52
Operation Ambient Temp [°C] [Max] 72 °C
Operation Ambient Temp [°C] [Min] -40 °C
Operation Ambient Temp [°F] [Max] 162 °F
Operation Ambient Temp [°F] [Min] -40 °F
Outlet connection type Solder, ODF
Outlet size [in] 1/2 in
Outlet size [mm] 12.7 mm
Packing format Industrial pack
Part Number DF0081E
Product accessories No
Product Group Heat exchangers
Product name Micro channel heat exchanger
Quantity per packing format 24 pc
Rated cap. conditions [IMP] Subcooling=9 °F
Rated cap. conditions [SI] Subcooling=5 °C
Rated capacity R410A [kW] 15.4 kW
Rated capacity R410A [TR] 4.38 TR
REACH Candidate List substances 0.1 No
Refrigerants R1234yf
R1234ze(E)
R134a
R22
R290
R32
R404A
R407C
R410A
R444B
R448A
R449A
R449B
R452A
R452B
R454A
R454B
R454C
R455A
R513A
R513B
R514A
R515A
R515B
R600a
Serviceable No
Temperature range [°C] [Max] 121 °C
Temperature range [°C] [Min] -40 °C
Temperature range [°F] [Max] 250 °F
Temperature range [°F] [Min] -40 °F
Type MCHE D1500-C
Type designation D1500-C
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality