Solenoid coil, AU012DS, Cable, 1 m, Multi pack

042N7696

Electrical connection: Cable, Enclosure rating IP: IP67

Product details

Gross weight 0.228 Kilogram
Net weight 0.169 Kilogram
Volume 0.904 Liter
EAN 5702428053938

 

Actuator size 9 mm
Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 122 °F
Ambient temperature range [°F] [min] -40 °F
Cable length [in] 40 in
Cable length [m] 1 m
China RoHS compliance Out of scope
Coil connection Cable
Coil fastening Clip-on
Colour Blue
Compliance EN 60730-1
Conductor area [mm2] 3 x 0.75 mm2
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection Cable
Electrical connector 3 core cable
Enclosure rating IP IP67
EU RoHS compliance Out of scope
Identical product 042N8696
In scope of WEEE Yes
Packing format Multi pack
Parts Program name EV220S
Power consumption [W] DC 12 W
Product accessories Solenoid coil accessories
Product group Solenoid valves
Product Name Description Solenoid coil
Quantity per packing format 24 pc
REACH Candidate List substances No
Rel. Humidity [% RH] [max] 100 %
Rel. Humidity [% RH] [min] 0 %
Serviceable No
Spare part number 042N7696
Supply voltage [V] DC 12 V
Supply voltage [V] DC 12 V
Type AU012DS
Type designation AU012DS

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality