RA/V Sensors, RA 2962, Gas, Sensor type: Remote sensor, 5 °C - 26 °C, RAV
013G2963
Service set with RA/V sensor 013G2962 and gland seal 013U0070
Service set with RA/V sensor 013G2962 and gland seal 013U0070
Gross weight | 0.23 Kg |
Net weight | 0.23 Kg |
Volume | 0.436 Liter |
EAN | 5702420077819 |
Gross weight | 0.23 Kg |
Net weight | 0.23 Kg |
Volume | 0.436 Liter |
EAN | 5702420077819 |
Capillary tube length [m] [Max] | 2 m |
Colour | White RAL 9016 |
Connection type to sensor | Clamp ring |
Connection type to valve | RAV |
Contents of set | Sensor, gland seal |
Description | Service set with RA/V sensor 013G2962 and gland seal 013U0070 |
EU RoHS compliance | Yes with exemptions |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4ace3878-afeb-44d0-bd03-bec8d054c428 |
SCIP dossier product name | RA/V & /VL Service kit |
Sensor design | RA/V 2000 |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 26 °C |
Sensor setting temperature [°C] [Min] | 5 °C |
Sensor type | Remote Sensor |
Sensor version | RA 2962 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RA/V Sensors |
Capillary tube length [m] [Max] | 2 m |
Colour | White RAL 9016 |
Connection type to sensor | Clamp ring |
Connection type to valve | RAV |
Contents of set | Sensor, gland seal |
Description | Service set with RA/V sensor 013G2962 and gland seal 013U0070 |
EU RoHS compliance | Yes with exemptions |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4ace3878-afeb-44d0-bd03-bec8d054c428 |
SCIP dossier product name | RA/V & /VL Service kit |
Sensor design | RA/V 2000 |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 26 °C |
Sensor setting temperature [°C] [Min] | 5 °C |
Sensor type | Remote Sensor |
Sensor version | RA 2962 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RA/V Sensors |