RAW-K Sensors, RAW-K 5013, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, M30x1.5
013G5013
White socket, temperature limitation feature
White socket, temperature limitation feature
Gross weight | 0.148 Kg |
Net weight | 0.137 Kg |
Volume | 0.4 Liter |
EAN | 5702425141027 |
Gross weight | 0.148 Kg |
Net weight | 0.137 Kg |
Volume | 0.4 Liter |
EAN | 5702425141027 |
Capillary tube length [m] [Max] | 0 m |
Colour | White RAL 9016 |
Connection type to sensor | Metal nut |
Connection type to valve | M30x1.5 |
Contents of set | Sensor |
Description | White socket, temperature limitation feature |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ef9492d2-818d-4c0e-9660-60ff106f9161 |
SCIP dossier product name | RAW-K RAW-RTD RAE-H RAE-K RAS-CK RAS-DK BIS Sensor 4 |
Sensor design | RAW-K |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RAW-K 5013 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RAW-K Sensors |
Capillary tube length [m] [Max] | 0 m |
Colour | White RAL 9016 |
Connection type to sensor | Metal nut |
Connection type to valve | M30x1.5 |
Contents of set | Sensor |
Description | White socket, temperature limitation feature |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ef9492d2-818d-4c0e-9660-60ff106f9161 |
SCIP dossier product name | RAW-K RAW-RTD RAE-H RAE-K RAS-CK RAS-DK BIS Sensor 4 |
Sensor design | RAW-K |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RAW-K 5013 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RAW-K Sensors |