RTW-K Sensors, RTW-K 4630, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, M30x1.5
013L4630
Frost protection, positive shut-off
Frost protection, positive shut-off
Gross weight | 0.144 Kg |
Net weight | 0.144 Kg |
Volume | 0.272 Liter |
EAN | 5702425120138 |
Gross weight | 0.144 Kg |
Net weight | 0.144 Kg |
Volume | 0.272 Liter |
EAN | 5702425120138 |
Capillary tube length [m] [Max] | 0 m |
Colour | White RAL 9016 |
Connection type to sensor | Metal nut |
Connection type to valve | M30x1.5 |
Contents of set | Sensor |
Description | Frost protection, positive shut-off |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 04c3d13c-621d-4ce6-9626-4b4dab9af003 |
Sensor design | RTW-K |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RTW-K 4630 |
Shut-off function | Yes |
Temperature limitation | No |
Type | RTW-K Sensors |
Capillary tube length [m] [Max] | 0 m |
Colour | White RAL 9016 |
Connection type to sensor | Metal nut |
Connection type to valve | M30x1.5 |
Contents of set | Sensor |
Description | Frost protection, positive shut-off |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 04c3d13c-621d-4ce6-9626-4b4dab9af003 |
Sensor design | RTW-K |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RTW-K 4630 |
Shut-off function | Yes |
Temperature limitation | No |
Type | RTW-K Sensors |