RAW-K Sensors, RAW-K 5133, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, M30x1.5, Caleffi, Giacomini
013G5133
For non Danfoss valves, positive shut-off feature. Including Adapters for connection to Caleffi and Giacomini valves
For non Danfoss valves, positive shut-off feature. Including Adapters for connection to Caleffi and Giacomini valves
Gross weight | 0.165 Kg |
Net weight | 0.165 Kg |
Volume | 0.367 Liter |
EAN | 5702425127120 |
Gross weight | 0.165 Kg |
Net weight | 0.165 Kg |
Volume | 0.367 Liter |
EAN | 5702425127120 |
Capillary tube length [m] [Max] | 0 m |
Colour | White RAL 9016 |
Connection type to sensor | Metal nut |
Connection type to valve | M30x1.5, Caleffi, Giacomini |
Contents of set | Sensor, adapter |
Description | For non Danfoss valves, positive shut-off feature. Including Adapters for connection to Caleffi and Giacomini valves |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 1f126cd8-b047-4ebd-8553-97cc63e2af5c |
SCIP dossier product name | RAW-K RAW-RTD RAE-H RAE-K RAS-CK RAS-DK BIS Sensor 1 |
Sensor design | RAW-K |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RAW-K 5133 |
Shut-off function | Yes |
Temperature limitation | Yes |
Type | RAW-K Sensors |
Capillary tube length [m] [Max] | 0 m |
Colour | White RAL 9016 |
Connection type to sensor | Metal nut |
Connection type to valve | M30x1.5, Caleffi, Giacomini |
Contents of set | Sensor, adapter |
Description | For non Danfoss valves, positive shut-off feature. Including Adapters for connection to Caleffi and Giacomini valves |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 1f126cd8-b047-4ebd-8553-97cc63e2af5c |
SCIP dossier product name | RAW-K RAW-RTD RAE-H RAE-K RAS-CK RAS-DK BIS Sensor 1 |
Sensor design | RAW-K |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RAW-K 5133 |
Shut-off function | Yes |
Temperature limitation | Yes |
Type | RAW-K Sensors |