RAE-K Sensors, RAE-K 5134, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, M30x1.5
013G5134
Frost protection, limiting and locking of temperature set-point; for non Danfoss valves, positive shut-off feature
Frost protection, limiting and locking of temperature set-point; for non Danfoss valves, positive shut-off feature
Gross weight | 0.15 Kg |
Net weight | 0.136 Kg |
Volume | 0.358 Liter |
EAN | 5702420036007 |
Gross weight | 0.15 Kg |
Net weight | 0.136 Kg |
Volume | 0.358 Liter |
EAN | 5702420036007 |
Capillary tube length [m] [Max] | 0 m |
Colour | White RAL 9016 |
Connection type to sensor | Metal nut |
Connection type to valve | M30x1.5 |
Contents of set | Sensor |
Description | Frost protection, limiting and locking of temperature set-point; for non Danfoss valves, positive shut-off feature |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 787db880-8427-4bd0-a702-e91f0cb83d11 |
SCIP dossier product name | RAW-K RAW-RTD RAE-H RAE-K RAS-CK RAS-DK BIS Sensor 2 |
Sensor design | RAE-K |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RAE-K 5134 |
Shut-off function | Yes |
Temperature limitation | Yes |
Type | RAE-K Sensors |
Capillary tube length [m] [Max] | 0 m |
Colour | White RAL 9016 |
Connection type to sensor | Metal nut |
Connection type to valve | M30x1.5 |
Contents of set | Sensor |
Description | Frost protection, limiting and locking of temperature set-point; for non Danfoss valves, positive shut-off feature |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 787db880-8427-4bd0-a702-e91f0cb83d11 |
SCIP dossier product name | RAW-K RAW-RTD RAE-H RAE-K RAS-CK RAS-DK BIS Sensor 2 |
Sensor design | RAE-K |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RAE-K 5134 |
Shut-off function | Yes |
Temperature limitation | Yes |
Type | RAE-K Sensors |