RAW Sensors, RAW 5010, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, RA
013G5010
White socket; temperature limitation feature
White socket; temperature limitation feature
Gross weight | 0.15 Kg |
Net weight | 0.131 Kg |
Volume | 0.354 Liter |
EAN | 5702420018409 |
Gross weight | 0.15 Kg |
Net weight | 0.131 Kg |
Volume | 0.354 Liter |
EAN | 5702420018409 |
Capillary tube length [m] [Max] | 0 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | RA-click |
Connection type to valve | RA |
Contents of set | Sensor |
Description | White socket; temperature limitation feature |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | No |
Sensor design | RAW |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RAW 5010 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RAW Sensors |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101801 |
Capillary tube length [m] [Max] | 0 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | RA-click |
Connection type to valve | RA |
Contents of set | Sensor |
Description | White socket; temperature limitation feature |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | No |
Sensor design | RAW |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RAW 5010 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RAW Sensors |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101801 |