RA 2000 Sensors, RA 2977, Gas, Sensor type: Built-in sensor, 5 °C - 23 °C, RA
013G2971
Frost protection, limiting and locking of temperature set-point, limited temperature range, anti-theft protection (industrial packaging)
Frost protection, limiting and locking of temperature set-point, limited temperature range, anti-theft protection (industrial packaging)
Gross weight | 0.17 Kg |
Net weight | 0.17 Kg |
Volume | 0.345 Liter |
EAN | 5702420079646 |
Gross weight | 0.17 Kg |
Net weight | 0.17 Kg |
Volume | 0.345 Liter |
EAN | 5702420079646 |
Capillary tube length [m] [Max] | 0 m |
Colour | White RAL 9016 |
Connection type to sensor | RA-click |
Connection type to valve | RA |
Contents of set | Sensor |
Description | Frost protection, limiting and locking of temperature set-point, limited temperature range, anti-theft protection (industrial packaging) |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
Sensor design | RA 2000 |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 23 °C |
Sensor setting temperature [°C] [Min] | 5 °C |
Sensor type | Built-in sensor |
Sensor version | RA 2977 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RA 2000 Sensors |
Capillary tube length [m] [Max] | 0 m |
Colour | White RAL 9016 |
Connection type to sensor | RA-click |
Connection type to valve | RA |
Contents of set | Sensor |
Description | Frost protection, limiting and locking of temperature set-point, limited temperature range, anti-theft protection (industrial packaging) |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
Sensor design | RA 2000 |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 23 °C |
Sensor setting temperature [°C] [Min] | 5 °C |
Sensor type | Built-in sensor |
Sensor version | RA 2977 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RA 2000 Sensors |