MMA Sensors, RA 2761, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, M28 MMA

013G2761

Frost protection, limiting and locking of temperature set-point, suitable for MMA valves

Product details

Gross weight 0.156 Kg
Net weight 0.147 Kg
Volume 0.364 Liter
EAN 5702420038001

 

Capillary tube length [m] [Max] 0 m
Colour White RAL 9016
Connection type to sensor Metal nut
Connection type to valve M28 MMA
Contents of set Sensor
Description Frost protection, limiting and locking of temperature set-point, suitable for MMA valves
Frost protection Yes
In scope of WEEE and contain batteries No
Product group Radiator Sensors
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4bca81c5-f043-4aee-b12e-d90ff422bc68
SCIP dossier product name RA2000-M/T Sensor
Sensor design RA 2000
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Sensor version RA 2761
Shut-off function No
Temperature limitation Yes
Type MMA Sensors
UNSPSC CODE 40101801

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality