Shows 145 product(s)
AFQM 6, PN 16, DN 40, Flow rate [m³/h]: 2.20 - 11.00, Flange, Mounting version: Free
AFQM 6 PN16 40/20 /0,2 flange flow/ret
AFQM 6, PN 16, DN 50, Flow rate [m³/h]: 3.20 - 16.00, Flange, Mounting version: Free
AFQM 6 PN16 50/32 /0,2 flange flow/ret
AFQM 6, PN 25, DN 40, Flow rate [m³/h]: 2.20 - 11.00, Flange, Mounting version: Free
AFQM 6 PN25 40/20 /0,2 flange flow/ret
AFQM 6, PN 25, DN 50, Flow rate [m³/h]: 3.20 - 16.00, Flange, Mounting version: Free
AFQM 6 PN25 50/32 /0,2 flange flow/ret
AFQM, PN 25, DN 65, Flow rate [m³/h]: 5.60 - 28.00, Flange, Mounting version: Free
AFQM PN25 65/50 /0,2 flange flow/return