AFQM 6, PN 25, DN 50, Flow rate [m³/h]: 3.20 - 16.00, Flange, Mounting version: Free
003G1085
AFQM 6 PN25 50/32 /0,2 flange flow/ret
AFQM 6 PN25 50/32 /0,2 flange flow/ret
Gross weight | 31 Kilogram |
Net weight | 31 Kilogram |
Volume | 201.6 Liter |
EAN | 5702421808993 |
Gross weight | 31 Kilogram |
Net weight | 31 Kilogram |
Volume | 201.6 Liter |
EAN | 5702421808993 |
Actuator diaphragm material | EPDM (Rolling, fibre enforced) |
Actuator size [cm²] | 250 cm² |
Application | District Heating |
Cavitation factor | 0.5 |
China RoHS compliance | Out of scope |
Connection size | DN 50 |
Connection types | Flange |
Description | AFQM 6 PN25 50/32 /0,2 flange flow/ret |
Diameter [mm] | 50 mm |
Differential pressure range [bar] [Max] | 20 bar |
EU RoHS compliance | Out of scope |
Flow control | Yes |
Flow limitation | Yes |
Flow rate [m³/h] | 16 m³/h |
Flow rate [m³/h] [Max] | 16 m³/h |
Flow rate [m³/h] [Min] | 3.2 m³/h |
Flow restrictor diff.pressure - dpb [bar] | 0.2 bar |
Function | Flow controller with int. control valve |
Function VSP - P | No |
Function VSP - Q | No |
Function VSP - T | No |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 32 m³/h |
Leakage rate [% Kvs] | 0.01 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 150 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Glycolic water up to 30% |
Mounting version | Free |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 25 |
Pressure controller | No |
Pressure nominal [bar] | 25 bar |
Product group | Pressure flow controllers |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f8cf0cbc-88d9-460e-8f70-2be54794ee8e |
SCIP dossier product name | AFQM DN40-50 |
Sealing CV material | Metal |
Sealing DP material | EPDM |
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure | None |
Stem position | Normally open |
Stroke [mm] | 12 mm |
Type | AFQM 6 |
UK RoHS compliance | Out of scope |
Valve body material | Ductile iron EN-GJS-400-18-LT (GGG 40.3) |
Valve cone CV material | Stainless steel mat. No. 1.4404 |
Valve cone DP material | Stainless steel mat. No. 1.4404 |
Valve seat material | Stainless steel M. No. 1.4021 |
Valve size | DN 50 |
Actuator diaphragm material | EPDM (Rolling, fibre enforced) |
Actuator size [cm²] | 250 cm² |
Application | District Heating |
Cavitation factor | 0.5 |
China RoHS compliance | Out of scope |
Connection size | DN 50 |
Connection types | Flange |
Description | AFQM 6 PN25 50/32 /0,2 flange flow/ret |
Diameter [mm] | 50 mm |
Differential pressure range [bar] [Max] | 20 bar |
EU RoHS compliance | Out of scope |
Flow control | Yes |
Flow limitation | Yes |
Flow rate [m³/h] | 16 m³/h |
Flow rate [m³/h] [Max] | 16 m³/h |
Flow rate [m³/h] [Min] | 3.2 m³/h |
Flow restrictor diff.pressure - dpb [bar] | 0.2 bar |
Function | Flow controller with int. control valve |
Function VSP - P | No |
Function VSP - Q | No |
Function VSP - T | No |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 32 m³/h |
Leakage rate [% Kvs] | 0.01 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 150 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Glycolic water up to 30% |
Mounting version | Free |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 25 |
Pressure controller | No |
Pressure nominal [bar] | 25 bar |
Product group | Pressure flow controllers |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f8cf0cbc-88d9-460e-8f70-2be54794ee8e |
SCIP dossier product name | AFQM DN40-50 |
Sealing CV material | Metal |
Sealing DP material | EPDM |
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure | None |
Stem position | Normally open |
Stroke [mm] | 12 mm |
Type | AFQM 6 |
UK RoHS compliance | Out of scope |
Valve body material | Ductile iron EN-GJS-400-18-LT (GGG 40.3) |
Valve cone CV material | Stainless steel mat. No. 1.4404 |
Valve cone DP material | Stainless steel mat. No. 1.4404 |
Valve seat material | Stainless steel M. No. 1.4021 |
Valve size | DN 50 |