HP22, 22mm external compression, Shoe, 2 Port Valve Complete
087N660938
This product has been discontinued.
HP22, 22mm 2 port external compression shoe valve with actuator screwfix
HP22, 22mm 2 port external compression shoe valve with actuator screwfix
Gross weight | 1.003 Kilogram |
Net weight | 0.98 Kilogram |
Volume | 3.061 Liter |
EAN | 5013567414840 |
Gross weight | 1.003 Kilogram |
Net weight | 0.98 Kilogram |
Volume | 3.061 Liter |
EAN | 5013567414840 |
Auxiliary switch | SPST |
Category name | 2 Port Valve Complete |
Closing time [sec] [Max] | 20 " |
Closure Method | Shoe |
Description | HP22, 22mm 2 port external compression shoe valve with actuator screwfix |
Differential pressure [bar] [max] | 1 bar |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Flow Control Type | Open/Close |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE | Yes |
Kvs values [m³/h] | 8.2 m³/h |
Opening time [sec] [Max] | 35 " |
Operating temperature [°C] [max] | 95 °C |
Output relay rating inductive [A] | 1 A |
Output relay rating resistive [A] | 3 A |
Product description | HP22 |
Product group | Zone Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply voltage [V] AC | 230 V |
Tolerance | ±15% |
Type | HP Shoe |
Valve Size and Connection | 22mm external compression |
Warranty [Year] | 2 |
Working pressure [bar] [Max] | 10 bar |
Auxiliary switch | SPST |
Category name | 2 Port Valve Complete |
Closing time [sec] [Max] | 20 " |
Closure Method | Shoe |
Description | HP22, 22mm 2 port external compression shoe valve with actuator screwfix |
Differential pressure [bar] [max] | 1 bar |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Flow Control Type | Open/Close |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE | Yes |
Kvs values [m³/h] | 8.2 m³/h |
Opening time [sec] [Max] | 35 " |
Operating temperature [°C] [max] | 95 °C |
Output relay rating inductive [A] | 1 A |
Output relay rating resistive [A] | 3 A |
Product description | HP22 |
Product group | Zone Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply voltage [V] AC | 230 V |
Tolerance | ±15% |
Type | HP Shoe |
Valve Size and Connection | 22mm external compression |
Warranty [Year] | 2 |
Working pressure [bar] [Max] | 10 bar |