AB-QM ANSI, ¾", High flow, Without test plugs, External thread NPT
003Z1333
AB-QM ¾", High flow, without test plugs, pressure independent balancing and control valve
AB-QM ¾", High flow, without test plugs, pressure independent balancing and control valve
Gross weight | 0.711 Kg |
Net weight | 0.711 Kg |
Volume | 1.298 Liter |
EAN | 5710104061542 |
Gross weight | 0.711 Kg |
Net weight | 0.711 Kg |
Volume | 1.298 Liter |
EAN | 5710104061542 |
Actuator connection | M30 x 1.5 |
Connection types | External thread NPT |
Description | AB-QM ¾", High flow, without test plugs, pressure independent balancing and control valve |
Differential pressure range [psi] [Max] | 60 psi |
Differential pressure range [psi] [Min] | 5 psi |
EU RoHS compliance | Yes with exemptions |
Flow [gpm] [Max] | 7.5 gal/min |
Flow type | High flow |
In scope of WEEE and contain batteries | No |
Media temperature [°F] [Max] | 250 °C |
Media temperature [°F] [Min] | 15 °C |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c9bea54f-4bdf-47e5-8f19-a71801a13e6b |
SCIP dossier product name | AB-QM 3/4" HF without test plugs |
Static pressure [psi] [Max] | 300 psi |
Stroke [mm] | 4 mm |
Test plugs | Without test plugs |
Type | AB-QM ANSI |
Valve body material | CW 617N |
Valve size | ¾" |
Actuator connection | M30 x 1.5 |
Connection types | External thread NPT |
Description | AB-QM ¾", High flow, without test plugs, pressure independent balancing and control valve |
Differential pressure range [psi] [Max] | 60 psi |
Differential pressure range [psi] [Min] | 5 psi |
EU RoHS compliance | Yes with exemptions |
Flow [gpm] [Max] | 7.5 gal/min |
Flow type | High flow |
In scope of WEEE and contain batteries | No |
Media temperature [°F] [Max] | 250 °C |
Media temperature [°F] [Min] | 15 °C |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c9bea54f-4bdf-47e5-8f19-a71801a13e6b |
SCIP dossier product name | AB-QM 3/4" HF without test plugs |
Static pressure [psi] [Max] | 300 psi |
Stroke [mm] | 4 mm |
Test plugs | Without test plugs |
Type | AB-QM ANSI |
Valve body material | CW 617N |
Valve size | ¾" |