Energy meters, SonoMeter 30, 40 mm, qp [m³/h]: 10.0, Heating and cooling, mains, RS485 ModBus

187F3961

Energy meter for commercial applications

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 4.39 Kg
Net weight 3.475 Kg
Volume 9.968 Liter
EAN 5702428673570

 

1 Primary battery SUM weight Kg 0.019
1 Primary battery weight Kg 0.019
Application Heating and cooling
Battery qty 1
Battery type or Name AA Lithium
China RoHS compliance Out of scope
Description Energy meter for commercial applications
Diameter [mm] 40 mm
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Out of scope
In scope of WEEE Yes
In scope of WEEE and contain batteries Yes
Integrated communication 2 pulse input
Interface module slot 1 RS485 ModBus
Label product Yes
Length [mm] 300 mm
Product group Energy meters
qp [m³/h] 10 m³/h
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 28811da4-4b68-41cb-9044-7fb3cff15420
SCIP dossier product name Sonometer 30 HE
Supply voltage [V] DC 24 V
Supply voltage type mains
Type SonoMeter 30
UK RoHS compliance Out of scope
Weight per battery 19 g

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality