ECL Comfort 110, Supply voltage [V] AC: 230
087B1721
This product has been discontinued.
ECL Comfort 110/230V Set EE with timer
ECL Comfort 110/230V Set EE with timer
Gross weight | 2.182 Kilogram |
Net weight | 1.98 Kilogram |
Volume | 11.246 Liter |
EAN | 5702421068144 |
Gross weight | 2.182 Kilogram |
Net weight | 1.98 Kilogram |
Volume | 11.246 Liter |
EAN | 5702421068144 |
Description | ECL Comfort 110/230V Set EE with timer |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Product group | Electronic controllers |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor cable length [m] | 125 m |
Supply voltage [V] AC | 230 V |
Type | ECL Comfort 110 |
Description | ECL Comfort 110/230V Set EE with timer |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Product group | Electronic controllers |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor cable length [m] | 125 m |
Supply voltage [V] AC | 230 V |
Type | ECL Comfort 110 |