Shows 17 product(s)

Photo Units, UV, Sensitivity: Normal (black), Housing: Standard

PHOTO UNIT TYPE UV1

Photo Units, UV, Sensitivity: Normal, Housing: Standard

PHOTO UNIT TYPE UV1 - 180┬║ TURNED

Photo Units, LD, Sensitivity: Normal (black), Cable length [mm]: 2000, Housing: Long

PHOTO UNIT TYPE LD (MULTI PACK 10X5 PCS)

Photo Units, LD, Sensitivity: Normal (black), Cable length [mm]: 800, Housing: Long

PHOTO UNIT TYPE LD (MULTI PACK 10X5 PCS)

Photo Units, LD, Sensitivity: Normal (black), Cable length [mm]: 500, Housing: Standard

PHOTO UNIT TYPE LD (MULTI PACK 10X5 PCS)

View: