Photo Units, LD, Sensitivity: Normal (black), Cable length [mm]: 500, Housing: Standard

057H7307

PHOTO UNIT TYPE LD

Product details

Gross weight 0.031 Kg
Net weight 0.025 Kg
Volume 0.18 Liter
EAN 5702425157516

 

Cable length [mm] 500 mm
CE evaluated Yes
China RoHS compliance Out of scope
Description PHOTO UNIT TYPE LD
EU RoHS compliance Out of scope
EU RoHS exemption clause No
Housing Standard
Housing length [mm] 50 mm
In scope of WEEE and contain batteries No
Packing format Industrial pack
Product group Photo Units
Quantity per packing format 100 pc
REACH Candidate List substances No
Sensitivity Normal (black)
Type LD
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality