Ball valves, JIP-FF, RB, Handle, Reduced Bore, PN 25, DN 125, Flange
065N0945
JIP-FF DN125 PN25 L
There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement
Replacement
JIP-FF DN125 PN25 L
Gross weight | 38.85 Kilogram |
Net weight | 32.17 Kilogram |
Volume | 137.76 Liter |
EAN | 5702421660072 |
Gross weight | 38.85 Kilogram |
Net weight | 32.17 Kilogram |
Volume | 137.76 Liter |
EAN | 5702421660072 |
Ambient temperature [°C] [min] | -40 °C |
Application | Heating and cooling |
Approval standard |
EN 12266 part 1 P10-P11-P12 & part 2 F20 PED Directive 97/23/EEC Modul H1 |
Body material | Weldable steel #20 or similar CE PED approved material |
China RoHS compliance | Out of scope |
Cone /seat sealing material | PTFE+C |
Connection types | Flange |
Description | JIP-FF DN125 PN25 L |
Differential pressure range [bar] [Max] | 25 bar |
EU RoHS compliance | Out of scope |
Flanges material | EN1092-Weldable steel #20 or similar CE PED approved material |
Function | On/off |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 1080 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Length [mm] | 400 mm |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 180 °C |
Media temperature [°C] [Min] | 0 °C |
Medium alternative | Glycolic water up to 50% |
Mounting orientation | All |
Number of ports | 2 |
Operation type | Handle |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 25 |
Product group | Ball valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotation angle [°] | 90 ° |
Stem sealing material | PTFE/Graphite |
Storage temperature [°C] [Min] | -40 °C |
Type | JIP-FF, RB, Handle |
UK RoHS compliance | Out of scope |
Valve ball material | Stainless steel |
Valve body material | Weldable steel #20 or similar CE PED approved material |
Valve size | DN 125 |
Valve stem material | Stainless steel e.g. X2CrNi19-11 (EN10272) / Mat. no. 1.4306 |
Valve type | Reduced Bore |
Welding ends material | Weldable steel #20 or similar CE PED approved material |
Ambient temperature [°C] [min] | -40 °C |
Application | Heating and cooling |
Approval standard |
EN 12266 part 1 P10-P11-P12 & part 2 F20 PED Directive 97/23/EEC Modul H1 |
Body material | Weldable steel #20 or similar CE PED approved material |
China RoHS compliance | Out of scope |
Cone /seat sealing material | PTFE+C |
Connection types | Flange |
Description | JIP-FF DN125 PN25 L |
Differential pressure range [bar] [Max] | 25 bar |
EU RoHS compliance | Out of scope |
Flanges material | EN1092-Weldable steel #20 or similar CE PED approved material |
Function | On/off |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 1080 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Length [mm] | 400 mm |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 180 °C |
Media temperature [°C] [Min] | 0 °C |
Medium alternative | Glycolic water up to 50% |
Mounting orientation | All |
Number of ports | 2 |
Operation type | Handle |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 25 |
Product group | Ball valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotation angle [°] | 90 ° |
Stem sealing material | PTFE/Graphite |
Storage temperature [°C] [Min] | -40 °C |
Type | JIP-FF, RB, Handle |
UK RoHS compliance | Out of scope |
Valve ball material | Stainless steel |
Valve body material | Weldable steel #20 or similar CE PED approved material |
Valve size | DN 125 |
Valve stem material | Stainless steel e.g. X2CrNi19-11 (EN10272) / Mat. no. 1.4306 |
Valve type | Reduced Bore |
Welding ends material | Weldable steel #20 or similar CE PED approved material |