Shows 285 product(s)
Function module, SVA-S 50, Max. Working Pressure [bar]: 52.0, Cap
Equipment: Cap, Used for product: SVA-S 50
Function module, SVA-S 65, Max. Working Pressure [bar]: 52.0, Cap
Equipment: Cap, Used for product: SVA-S 65
Function module, SVA-S 6-10, Max. Working Pressure [bar]: 52.0, Cap
Used for product: SVA-S 10; SVA-S 6
Function module, SVA-S 6-10, Max. Working Pressure [bar]: 52.0, Handwheel
Used for product: SVA-S 10; SVA-S 6
Shut-off valve, SVA-S 50, Max. Working Pressure [bar]: 65.0, Cap
Inlet connection type: Butt weld, Outlet connection type: Butt weld, Equipment: Cap